eo_logo
 
Product added to cart

25.4mm Dia., 2mm Thick, ISP Optics Gold Dichroic Beamsplitter

See More by ISP Optics
×
Stock #25-033 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$427.00
Qty 1+
C$427.00
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture (%):
85
Coating:
S1: Beamsplitter Coating
Tavg = 70% from 400 - 700nm
Ravg = 95% from 3 - 12μm
Coating Specification:
Ravg >95% @ 3000 - 12000nm and Tavg >70% @ 400 - 700nm
Construction:
Plate
Diameter (mm):
25.40 +0.00/-0.13
Parallelism (arcmin):
<3
Reflection Wavelength (nm):
3000 - 12000
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/4 @ 633nm
Surface Quality:
60-40
Thickness (mm):
2.00 ±0.13
Transmission Wavelength (nm):
400 - 700
Type:
Standard Beamsplitter
Model Number:
BSP-DI-25-2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Separate Visible Light from Infrared (3-12µm) Light
  • Visible Transmitting/Infrared Reflecting and Visible Reflecting/Infrared Transmitting Designs
  • Ideal for Combining Visible Guide Lasers with MWIR Lasers

ISP Optics Infrared (IR) Dichroic Beamsplitters are used to separate visible light from infrared light, working deeper in the infrared than conventional hot and cold mirrors. The platinum dichroic beamsplitters reflect visible light while transmitting light between 3 – 12µm and have an Anti-Reflection (AR) coating on the back surface to increase throughput. The gold dichroic beamsplitters transmit visible light while reflecting infrared light between 3 – 12µm and can be used with an AOI from 0 to 45°. ISP Optics Infrared (IR) Dichroic Beamsplitters are ideal for combining guide lasers with mid-IR laser sources, such as QCL lasers, for applications including gas detection, mid-infrared photothermal microscopy, and infrared spectroscopy.