eo_logo
 
Product added to cart

25.4mm Dia., 2mm Thick, Uncoated, λ/10 IR Fused Silica Window

×
Stock #70-106 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$202.02
Volume Pricing
Qty 1-5 C$202.02 each
Qty 6-25 C$161.62 each
Qty 26-49 C$151.52 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
22.86
Diameter (mm):
25.40 +0.00/-0.20
Thickness (mm):
2.00 ±0.10
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
522.00
Parallelism (arcsec):
<5
Poisson's Ratio:
0.16
Young's Modulus (GPa):
73

Optical Properties

Abbe Number (vd):
67.8
Coating:
Uncoated
Index of Refraction (nd):
1.458
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
IR Fused Silica
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/10
Wavelength Range (nm):
200 - 3500

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C) 0.57 (0 to +200°C) 0.48 (-100 to +200°C)
Density (g/cm3):
2.20

Regulatory Compliance

Certificate of Conformance:

Product Details

  • IR Grade Fused Silica Substrates
  • Broad Transmission Range from 200 – 3500nm
  • λ/10 Transmitted Wavefront Distortion
  • Excellent Thermal Stability

λ/10 Infrared (IR) Fused Silica Windows feature 20-10 surface quality, <5 arcsec parallelism, and broad transmission from 200 – 3500nm without absorption bands common in other fused silica materials. These fused silica windows offer superior transmission characteristics and a low coefficient of thermal expansion that provides high thermal stability and resistance to thermal shock. λ/10 Infrared (IR) Fused Silica Windows feature laser grade specifications and are available in a variety of diameter and thickness options. These windows are ideal for FLIR, FTIR spectroscopy, medical systems, and thermal imaging applications.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.