eo_logo
 
Product added to cart

25.4mm Dia., 3mm Thick, ISP Optics ZnSe Infrared (IR) Diffuser | DIF2-IR-25-3

See More by ISP Optics

Infrared (IR) Diffusers

×
Stock #16-820 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$450.80
Qty 1-10
C$450.80
Qty 11+
C$406.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Model Number:
DIF2-IR-25-3
Type:
IR Diffuser

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.13
Edges:
Ground Edges
Thickness (mm):
3.00 ±0.13

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
Wavelength Range (nm):
600 - 12000

Additional Info

Note:
Fine Grind first surface with a roughness (Ra) of ∼0.75 microns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

ISP Optics Infrared (IR) Diffusers are useful for creating even intensity distribution of broadband IR light sources. These ground diffusers are polished on one side and sandblasted on the other side to produce a rough surface that will scatter light. These diffusers are available with either calcium fluoride (CaF2) or Zinc Selenide (ZnSe) substrates. The CaF2 substrate has a transmission range from 0.3 to 8.0 microns and the ZnSe substrate has transmission range from 0.6 to 12.0 microns. ISP Optics Infrared (IR) Diffusers are ideal for a variety of applications including FTIR systems, laser calibration systems, and illuminator diffusion.