eo_logo
 
Product added to cart

25.4mm Dia., 3mm Thick, Uncoated, ISP Optics Potassium Bromide (KBr) Window | KB-W-25-3

See More by ISP Optics
×
Stock #24-610 Clearance 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$156.73
Volume Pricing
Qty 1+ C$156.73 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Model Number:
KB-W-25-3

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
21.59
Diameter (mm):
25.40 +0.00/-0.13
Thickness (mm):
3.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
7.00
Parallelism (arcmin):
<3
Poisson's Ratio:
0.20
Young's Modulus (GPa):
26.8

Optical Properties

Abbe Number (vd):
33.64
Coating:
Uncoated
Index of Refraction (nd):
1.56
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Potassium Bromide (KBr)
Surface Flatness (P-V):
λ/10 @ 10.6μ
Surface Quality:
60-40
Wavelength Range (nm):
250 - 26000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
43
Density (g/cm3):
2.753
Solubility, in 100g of H2O @ 273K (g):
53.48

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Excellent Transmission from 0.25 – 26μm
  • Good Resistance to Mechanical Shock
  • Ideal for FTIR Spectroscopy

ISP Optics Potassium Bromide (KBr) Windows feature excellent transmission across a broad wavelength range from the Deep UV (DUV) to the Long-Wave Infrared (LWIR). These windows are highly resistant to mechanical shock, can be easily cleaved, and can be used in temperatures up to 300°C. Potassium Bromide is water soluble and it should be protected from exposure to moisture and high humidity as it will degrade the surface of the window. ISP Optics Potassium Bromide (KBr) Windows can be used for a wide range of applications in the UV, Visible, MWIR, and LWIR spectra, but is particularly useful for Fourier Transform Infrared (FTIR) spectroscopy.

Note: Potassium Bromide (KBr) is water soluble and must be protected from humid or wet environments.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.