eo_logo
 
Product added to cart

25.4mm Dia., 4mm Thick, 30' Wedge, BBAR (2000-5000nm) Coated, ISP Optics Barium Fluoride (BaF2) Wedged Window

See More by ISP Optics

Barium Fluoride (BaF2) Wedged Windows

Barium Fluoride (BaF<sub>2</sub>) Wedged Windows
×
Stock #23-719 Clearance 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$598.05
Volume Pricing
Qty 1+ C$598.05 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
21.59
Diameter (mm):
25.40 +0.0/-0.13
Thickness (mm):
4.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
82.00
Poisson's Ratio:
0.34
Young's Modulus (GPa):
53
Wedge Angle (arcmin):
30±15 arcmin

Optical Properties

Abbe Number (vd):
81.78
Axis Orientation:
Random
Coating:
BBAR (2000-5000nm)
Coating Specification:
Ravg <1.5% @ 2000-5000nm
Rabs <3.0% @ 2000-5000nm
Ravg <1.75% @ 2000-4000nm
Index of Refraction (nd):
1.478 @ 0.5μm
1.451 @ 5μm
1.401 @ 10μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
2λ @ 633nm
Surface Quality:
60-40
Wavelength Range (nm):
2000 - 5000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
18.1
Density (g/cm3):
4.89

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

ISP Optics Barium Fluoride (BaF2) Wedged Windows feature a 30 arcmin wedge to eliminate etalon effects, improving readout in detection and spectroscopy applications. With a low index of refraction of 1.48, these windows provide high transmission from 200nm to 12μm without the need of an anti-reflection (AR) coating. Barium fluoride windows can be used up to 800°C in a dry environment, but prolonged exposure to moisture can degrade transmission in the vacuum ultraviolet range. ISP Optics Barium Fluoride (BaF2) Wedged Windows are ideal for infrared spectroscopy, thermal imaging, and general UV-IR detection applications. Barium fluoride is also a fast scintillator and can be used for the detection X-rays, gamma rays, or other high energy particles.

Note: These optical windows are very sensitive to thermal shock.

Technical Information