eo_logo
 
Product added to cart

25.4mm Dia., 4mm Thick, 30' Wedge, Zinc Selenide (ZnSe) Wedged Window | ZC-WW-25-4

See More by ISP Optics
×
Stock #16-812 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$808.50
Qty 1+
C$808.50
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window
Model Number:
ZC-WW-25-4

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
21.59
Diameter (mm):
25.40 +0.00/-0.13
Thickness (mm):
4.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
120
Poisson's Ratio:
0.28
Young's Modulus (GPa):
67.2

Optical Properties

Coating:
Uncoated
Index of Refraction nd:
2.4
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
Surface Flatness (P-V):
2λ @ 633nm
Surface Quality:
60-40
Wavelength Range (nm):
600 - 18000
Wedge Angle:
30' ±15

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.1
Density (g/cm3):
5.27

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

ISP Optics Zinc Selenide (ZnSe) Wedged Windows feature a 30 arcmin or 3° wedge to eliminate fringe patterns from etalon effects as well as prevent cavity feedback. Zinc selenide has wide usage in high power CO2 laser systems due to its low absorption and high resistance to thermal shock. ISP Optics Zinc Selenide (ZnSe) Wedge Windows feature a broad wavelength range with excellent transmission in the IR, making them ideal for a wide variety of IR applications including thermal imaging, FLIR, and medical diagnostic systems.

Note: Special care should be taken when handling zinc selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.