eo_logo
 
Product added to cart

25.4mm Dia., 4mm Thick, Uncoated, ISP Optics Potassium Bromide (KBr) Window | KB-W-25-4

See More by ISP Optics
×
Stock #24-611 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$220.50
Qty 1+
C$220.50
Volume Pricing
Request Quote
Get Product Downloads
Solubility, in 100g of H2O @ 273K (g):
53.48

Product Details

Type:
Protective Window
Model Number:
KB-W-25-4

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
21.59
Diameter (mm):
25.40 +0.00/-0.13
Thickness (mm):
4.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
7
Parallelism (arcmin):
<3
Poisson's Ratio:
0.203
Young's Modulus (GPa):
26.8

Optical Properties

Abbe Number (vd):
33.64
Coating:
Uncoated
Index of Refraction nd:
1.56
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Potassium Bromide (KBr)
Surface Flatness (P-V):
λ/10 @ 10.6μ
Surface Quality:
60-40
Wavelength Range (nm):
250 - 26000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
43
Density (g/cm3):
2.753

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Excellent Transmission from 0.25 – 26μm
  • Good Resistance to Mechanical Shock
  • Ideal for FTIR Spectroscopy

ISP Optics Potassium Bromide (KBr) Windows feature excellent transmission across a broad wavelength range from the Deep UV (DUV) to the Long-Wave Infrared (LWIR). These windows are highly resistant to mechanical shock, can be easily cleaved, and can be used in temperatures up to 300°C. Potassium Bromide is water soluble and it should be protected from exposure to moisture and high humidity as it will degrade the surface of the window. ISP Optics Potassium Bromide (KBr) Windows can be used for a wide range of applications in the UV, Visible, MWIR, and LWIR spectra, but is particularly useful for Fourier Transform Infrared (FTIR) spectroscopy.

Note: Potassium Bromide (KBr) is water soluble and must be protected from humid or wet environments.