eo_logo
 
Product added to cart

25.4mm Dia., 4mm Thick, Uncoated, ISP Optics Zinc Sulfide (ZnS) Window | ZL-W-25-4

See More by ISP Optics
×
Stock #24-692 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$166.25 C$332.50
Qty 1+
C$166.25 C$332.50
Volume Pricing
Request Quote
Get Product Downloads
Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
21.59
Diameter (mm):
25.40 +0.00/-0.13
Thickness (mm):
4.00 ±0.13
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
6.8
Density (g/cm3):
4.08
Edges:
Fine Ground
Index of Refraction nd:
2.371
Knoop Hardness (kg/mm2):
210
Parallelism (arcmin):
<3
Poisson's Ratio:
0.27
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/20 @ 10.6μm
Surface Quality:
60-40
Type:
Protective Window
Wavelength Range (nm):
400 - 12000
Young's Modulus (GPa):
74.5
Model Number:
ZL-W-25-4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Low Absorption and Low Scatter from 0.4 - 12μm
  • Higher Durability than Zinc Selenide
  • Ideal for Use with Infrared Sensors

ISP Optics Zinc Sulfide (ZnS) Windows feature low absorption and low scatter through the Visible (VIS) and Infrared (IR) spectrum from 0.4 - 12μm. Zinc Sulfide is a chemically vapor deposited (CVD) material which is commonly used in imaging systems featuring a visible and thermal path. Compared to Zinc Selenide (ZnSe), it is slightly harder and more chemically resistant. ISP Optics Zinc Sulfide (ZnS) Windows are ideal for systems that have both visible and mid-wave infrared (MWIR) or long-wave infrared (LWIR) sensors.