eo_logo
 
Product added to cart

25.4mm Dia., 600 - 950nm, Complementary Chirped Mirror Pair

See More by UltraFast Innovations (UFI)
UltraFast Innovations (UFI) Ultra-Broadband Complementary Chirped Mirror Pairs

UltraFast Innovations (UFI) Ultra-Broadband Complementary Chirped Mirror Pairs

×
Stock #17-064 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,112.60
Qty 1-9
C$2,112.60
Qty 10+
C$1,904.00
Volume Pricing
Request Quote
Get Product Downloads
Wedge (arcmin):
10 ±5
Clear Aperture (%):
80
Back Surface:
Commercial Polish
Coating Specification:
Ravg >99% @ 600 - 950nm (5° AOI, p-polarization)
GDD Specification:
-50fs2 @ 600 - 950nm (5° AOI, p-polarization)
Wavelength Range (nm):
600 - 950
Irregularity (P-V) @ 632.8nm:
λ/10
Coating Type:
Dielectric
Coating:
Complementary Chirped Pair (600 - 950nm)
Diameter (mm):
25.40 +0.00/-0.05
Thickness (mm):
6.35 ±0.20
Angle of Incidence (°):
5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Note:
Sold as a Set of 2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Ideal for Chirped-Pulse Amplifier Systems and Ultra-Broadband Laser Oscillators
  • Ultra-Broadband Design Supports Dispersion Compensation
  • Negative GDD as Low as -60fs2 and High Reflectivity (>99%) at 600 – 950nm or 650 – 1350nm

UltraFast Innovations (UFI) Ultra-Broadband Complementary Chirped Mirror Pairs are designed to provide dispersion compensation for ultrafast pulses. The matched mirrors feature out-of-phase group delay dispersion (GDD) oscillations leading to a near-constant GDD performance with minimal oscillations. The broadband coating design covers the most common ultrafast laser lines, including Ti:sapphire and Yb:doped fiber, providing negative GDDs as low as -60fs2 and average reflectance of >99% (p-polarization) at 600 – 950nm or 650 – 1350nm. The narrow angles of incidence (AOI) allows many reflections of the ultrafast pulse to effectively compensate for dispersion effects. UFI Ultra-Broadband Complementary Chirped Mirror Pairs are ideal for dispersion compensation in ultrafast laser applications, including chirped-pulse amplifier systems and ultra-broadband laser oscillators. Please contact us for custom mirror pairs with different geometries, bandwidths, or spectral specifications.


Note: Complementary Chirped Mirror Pairs are sold in pairs.