eo_logo
 
Product added to cart

25.4mm Dia., 19nm (65eV), 5° EUV/XUV Attosecond Multilayer Flat Mirror

See More by UltraFast Innovations (UFI)
UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors

UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors

UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors
×
Stock #16-765 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,087.00
Qty 1+
C$3,087.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.40 ±0.13
Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Back Surface:
Commercial Polish
Coating Specification:
Rs > 38% @ 65eV/19nm
Coating:
EUV Multilayer (19nm)
Angle of Incidence (°):
5
Clear Aperture (%):
80
Design Wavelength DWL (nm):
19
Edges:
Fine Ground
Parallelism (arcmin):
<1
Surface Roughness (Å):
<1
Type:
Flat Mirror
Center Energy (eV):
65 ±2
Bandwidth (eV):
6
Supported Pulse Duration:
330 attoseconds
Edge Thickness ET (mm):
6.35 ±0.20
Reflection at DWL (%):
>38

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

UltraFast Innovations (UFI) Extreme Ultraviolet (EUV/XUV) Attosecond Multilayer Mirrors are designed for steering, focusing, and shaping attosecond pulses. Their multilayer coating is centered at 65eV (19nm) with a 6eV (1.8nm) bandwidth and provides a peak reflectivity of 38% for s-polarized light. These mirrors support EUV pulses with a temporal duration of 330 attoseconds. UFI Extreme Ultraviolet (EUV/XUV) Attosecond Mirrors are ideal for attosecond pulse generation and shaping based on high harmonic generation (HHG), free electron lasers (FELs), or other quantum optical applications. 

Atomic precision ion beam deposition results in atomically-smooth coating layers. These mirrors allow for precision control of wavelength and spectral phase with high efficiency in a growing application space. Attosecond science pushes the limits of ultrafast lasers, providing access to some of the most fundamental scientific processes like the motion of electrons. EUV Mirrors are also known as XUV/Soft X-Ray Mirrors. The physical principal behind EUV Attosecond Multilayer Mirrors is the interference of reflected and scattered EUV radiation from each interface of the multilayer stack. Flat and concave mirrors with a 25.4mm diameter are available; please contact us if your application requires an EUV multilayer mirror with a customized center energy, bandwidth, or other specifications.