eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia., 680 - 1020nm, 70R:30T, Ultrafast Beamsplitter

TECHSPEC® Ultrafast Beamsplitters

×
Stock #13-832 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$232.05 C$357.00
Qty 1-4
C$232.05 C$357.00
Qty 5+
C$203.84 C$313.60
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
45
Diameter (mm):
25.40 +0.00/-0.10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Thickness (mm):
3.00 ±0.10
Type:
Ultrafast Non-Polarizing Beamsplitter
Clear Aperture (%):
80
Parallelism (arcsec):
<10
Reflection/Transmission Ratio (R/T):
70/30
Coating Specification:
Surface 1:
Ravg = 70±3% @ 680 - 1020nm
Rp = 56±3% @ 680 - 1020nm
Rs = 85±3% @ 680 - 1020nm
Surface 2:
Rs <2% @ 650 - 1100nm
Rp <1.5% @ 650 - 1100nm
Wavelength Range (nm):
680 - 1020
GDD Specification:
Transmission: ±15 fs2 @ 700 - 1080nm
Reflectivity: ±20 fs2 @ 700 - 1080nm
Transmitted Wavefront Distortion:
λ/8 @ 632.8nm
Reflected Wavefront Distortion:
<λ/6 @ 632.8nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designs for Ti:sapphire and Yb:doped Fiber Lasers
  • 90:10, 70:30, and 50:50 (R:T) Split Ratios
  • Controlled Reflection and Transmission GDD

TECHSPEC® Ultrafast Beamsplitters are designed for use with femtosecond pulsed Ti:sapphire and Yb:doped fiber lasers. Their front surface features a 90:10, 70:30, or 50:50 (R:T) non-polarizing beamsplitter coating while their back surface features an anti-reflective coating to minimize losses due to reflection. Each coating has controlled dispersion to allow for predictable group delay dispersion (GDD) of the transmitted or reflected pulses. TECHSPEC Ultrafast Beamsplitters are available in standard imperial sizes for easy integration into optical systems. Please contact us if your application requires an Ultrafast Beamsplitter with a custom size or coating specifications.

Note: The arrow on the edge of these optics points towards the beamsplitter coating.