eo_logo
 
Product added to cart

25.4mm Dia., 740 - 860nm, Third Order Dispersion (TOD) Ultrafast Mirror

See More by UltraFast Innovations (UFI)

UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors

×
Stock #17-065 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,030.40
Qty 1-9
C$1,030.40
Qty 10+
C$922.60
Volume Pricing
Request Quote
Get Product Downloads
Wedge (arcmin):
10
Clear Aperture (%):
80
Back Surface:
Commercial Polish
Coating Specification:
Ravg >99% @ 740 - 860nm (7° AOI, p-polarization)
GDD Specification:
0fs2 @ 740 - 860nm (7° AOI, p-polarization)
Wavelength Range (nm):
740 - 860
Irregularity (P-V) @ 632.8nm:
λ/10
Coating Type:
Dielectric
Coating:
Third Order Dispersive (740-860nm)
Design Wavelength DWL (nm):
800
Diameter (mm):
25.40 +0.00/-0.05
Thickness (mm):
6.35 ±0.20
Angle of Incidence (°):
7
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
TOD Specification:
-2500fs3 @ 740 - 860nm (7° AOI, p-polarization)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors provide high throughput, zero group delay dispersion (GDD) and highly negative third order dispersion. These TOD mirrors compensate for the dispersion typically introduced by grating compressors for pulse durations below 50 femtoseconds. At an angle of incidence of 7°, these mirrors feature high reflectance >99.9% for p-polarization to limit losses in laser compressors. UltraFast Innovations (UFI) Third Order Dispersion Ultrafast Mirrors are ideal to compensate for TOD without introducing additional GDD. Please contact us if your laser system requires a custom size, wavelength, or pulse profile.