eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia., 75mm FL, Enhanced Deep UV (DUV) Spherical Mirror

×
Stock #24-064 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$532.00
Qty 1-5
C$532.00
Qty 6+
C$425.60
Volume Pricing
Request Quote
Get Product Downloads
Vacuum Compatibility:
10-7 Torr

Product Details

Type:
Concave Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.20
Back Surface:
Fine Grind
Center Thickness CT (mm):
5.81
Clear Aperture (%):
90
Edge Thickness ET (mm):
6.35 ±0.10

Optical Properties

Design Wavelength DWL (nm):
190
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Effective Focal Length EFL (mm):
75.00
Radius of Curvature (mm):
150.00
Coating:
Enhanced Aluminum (190-900nm)
Coating Specification:
Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Coating Type:
Metal
Radius R1 (mm):
150.00
Wavelength Range (nm):
190 - 900
Irregularity (P-V) @ 632.8nm:
λ/10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • 120nm and 190nm Design Wavelengths
  • Ideal for Focusing VUV or DUV Light
  • Broadband Reflectivity through the Visible and IR
  • Also Available as Precision Flat Mirrors

TECHSPEC® Precision Spherical Ultraviolet (UV) Mirrors feature Enhanced Deep UV (DUV) or Vacuum UV (VUV) enhanced metallic coatings on high precision concave laser mirror substrates. The VUV coating is designed for peak reflectivity at 120nm and the Enhanced DUV coating at 190nm; both coatings provide similar reflectivity to standard enhanced aluminum coatings outside of UV wavelengths. These coatings are vacuum compatible down to 10-7 Torr and are deposited on fused silica substrates, providing excellent resistance to temperature fluctuations. TECHSPEC® Precision Spherical Ultraviolet (UV) Mirrors are ideal for use in DUV spectrophotometers, inductively coupled plasma (ICP) spectrophotometers, or other VUV/UV-based analytical applications. 

Note: These enhanced metallic coatings are relatively soft and can be easily damaged by fingerprints and aerosols.