eo_logo
 
Product added to cart

25.4mm Dia f/6 Uncoated, Molded Acrylic Aspheric Lens

Molded Acrylic Aspheric Lenses

Molded Acrylic Aspheric Lenses Molded Acrylic Aspheric Lenses
×
Stock #48-173 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$84.59
Qty 1-10
C$84.59
Qty 11+
C$70.49
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 ±0.1
Clear Aperture CA (mm):
23.9
Edge Thickness ET (mm):
4.00
Center Thickness CT (mm):
4.96
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
152.00 @ 632.8nm
Numerical Aperture NA:
0.08
Back Focal Length BFL (mm):
149.1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
PMMA
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
632.8
Coating:
Uncoated
f/#:
6.00
Radius R (mm):
74.68
Wavelength Range (nm):
400 - 1100
Conjugate Distance:
Infinite

Environmental & Durability Factors

Operating Temperature (°C):
80.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Prescription Information Available
  • Reduced Spherical Aberration
  • Broadband AR Coating Option

Our molded acrylic aspheres are economical solutions for a variety of photonic applications. With available prescription information, these lenses are easily integrated into both benchtop and OEM applications. They are available uncoated and with broadband antireflection coatings. Standard diameter sizes of 0.5" and 1" allow them to be easily mounted using our full line of lens mounts.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 C$28.67
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 C$28.67
Request Quote
  • In Stock
    ×
25.4mm Optic Dia., 10mm Max Optic Thickness, Optic Mount Fixed #64-561 C$44.84
Request Quote
  • In Stock
    ×
25.4mm Optic Dia., 13mm Max Optic Thickness, Optic Mount Fixed #64-562 C$44.84
Request Quote
  • In Stock
    ×
25mm Thick Inner Single Optic Mount Fixed #38-758 C$49.98
Request Quote
  • In Stock
    ×
30mm Cage 25/25.4mm Diameter Thick Lens Mount Fixed #85-588 C$62.84
Request Quote
  • In Stock
    ×
25/25.4mm Diameter, T-Mount Thin Optic Mount Fixed #52-292 C$96.29
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 C$97.76
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 C$97.76
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 C$139.65
Request Quote
  • In Stock
    ×
25/25.4mm Diameter, C-Mount Thick Optic Mount Fixed #56-354 C$144.06
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 C$379.26
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 C$742.35
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 C$1,036.35
Request Quote
  • Contact Us
    ×