eo_logo
 
Product added to cart

25.4mm Dia f/0.75 VIS Coated, Molded Acrylic Aspheric Lens

Molded Acrylic Aspheric Lenses

Molded Acrylic Aspheric Lenses Molded Acrylic Aspheric Lenses
×
Stock #33-262 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$108.33
Volume Pricing
Qty 1-10 C$108.33 each
Qty 11-49 C$89.78 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 ±0.1
Clear Aperture CA (mm):
23.9
Edge Thickness ET (mm):
4.00
Center Thickness CT (mm):
12.22
Bevel:
Protective as needed
Radius R (mm):
99.57

Optical Properties

Effective Focal Length EFL (mm):
19.10 @ 632.8nm
Numerical Aperture NA:
0.67
Back Focal Length BFL (mm):
12.7
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
PMMA
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
632.8
Coating:
BBAR (450-650nm)
Coating Specification:
Ravg <0.5% @ 450 - 650nm
f/#:
0.75
Wavelength Range (nm):
450 - 650
Conjugate Distance:
Infinite

Environmental & Durability Factors

Operating Temperature (°C):
80.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Prescription Information Available
  • Reduced Spherical Aberration
  • Broadband AR Coating Option

Our molded acrylic aspheres are economical solutions for a variety of photonic applications. With available prescription information, these lenses are easily integrated into both benchtop and OEM applications. They are available uncoated and with broadband antireflection coatings. Standard diameter sizes of 0.5" and 1" allow them to be easily mounted using our full line of lens mounts.

Compatible Mounts