eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. Laser Mirror Substrate

TECHSPEC® Laser Mirror Substrates

×
Stock #37-685 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$79.80 C$133.00
Qty 1-10
C$79.80 C$133.00
Qty 11+
C$70.56 C$117.60
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
10-5
Type:
Laser Mirror Substrate
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Commercial Polish
Surface Flatness (P-V):
λ/10
Coating:
Uncoated
Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Family Description

  • λ/10 Surface Flatness and 10-5 Surface Quality
  • High Quality Fused Silica Substrates
  • Imperial Sizes with Circular or Rectangular Geometries
  • Window Substrates Also Available

TECHSPEC® Laser Mirror Substrates are manufactured from high quality fused silica and are designed for use with high power laser sources. These mirrors feature excellent surface specifications, including λ/10 surface flatness and 10-5 surface quality, to limit the possibility of reduced performance due to surface defects. The high surface quality of these mirror blanks also makes them ideal for use in demanding intra-cavity laser applications. TECHSPEC Laser Mirror Substrates are available in standard imperial sizes, with either circular or rectangular geometries. Please contact us if your application requires a custom size laser mirror substrate.