eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. Protected Silver Coated, λ/10 ZERODUR® Mirror

See More by SCHOTT Optical Components
TECHSPEC ZERODUR λ/10 First Surface Mirrors are ideal where performance in fluctuating temperatures is required! Buy Now!

TECHSPEC ZERODUR λ/10 First Surface Mirrors

×
Stock #17-757 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$218.15
Volume Pricing
Qty 1-5 C$218.15 each
Qty 6-25 C$174.37 each
Qty 26-49 C$163.98 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.20
Back Surface:
Commercial Polish
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Ground
Parallelism (arcsec):
30
Thickness (mm):
6.35 ±0.20

Optical Properties

Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Coating:
Protected Silver (450-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
450 - 10000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Precision ZERODUR® Substrates
  • λ/10 Flatness
  • Low Coefficient of Thermal Expansion

TECHSPEC® ZERODUR® λ/10 First Surface Mirrors are well suited for applications where temperature fluctuation is a concern. The ZERODUR® substrates have a coefficient of thermal expansion (CTE) of ±0.10 x 10-6/°C, which is an order of magnitude lower than most glass types. The low CTE allows these mirrors to have a consistent reflected wavefront, even when exposed to environments with varying temperature or illumination sources with changing intensity. TECHSPEC® ZERODUR® λ/10 First Surface Mirrors feature precision polished substrates with λ/10 flatness and 20-10 surface quality. Multiple metallic and enhanced metallic coating options are available, allowing for these mirrors to be easily integrated into applications in both the visible and infrared spectrum.

Note: Surface flatness is measured before coating. 

Coating Curves

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts