eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia., VIS Coated, Linear Glass Polarizer (XP42)

×
Stock #19-651 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$224.08
Volume Pricing
Qty 1-9 C$224.08 each
Qty 10+ C$200.34 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Diameter (mm):
25.40
Thickness (mm):
2.00 ±0.10
Dimensional Tolerance (mm):
+0.00/-0.20
Construction:
Laminated Glass Polarizing Film

Optical Properties

Coating:
VIS AR Coated
Extinction Ratio:
9000:1 @ 546nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
XP42 Laminated Between Glass
Transmission (%):
45 @ 546nm
Coating Specification:
Ravg <0.5% @ 425 - 700nm
Wavelength Range (nm):
425 - 700
Polarization Efficiency (%):
>99.98 @ 546nm

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +55

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Uncoated and Visible AR Coated Options
  • >99.98% Polarization Efficiency
  • 42% Transmission for Uncoated and 45% Transmission for AR Coated Versions
  • XP42 Plastic and Film Also Available

TECHSPEC® High Contrast Glass Linear Polarizers (XP42) are a high transmission, high efficiency solution that are ideal for a broad range of industrial and laboratory applications. Featuring a >99.98% polarization efficiency and an extinction ratio of 9000:1, these polarizers are constructed with an XP42 high contrast linear polarizing film laminated between two pieces of optical grade glass. TECHSPEC High Contrast Glass Linear Polarizers (XP42) are available uncoated or with a visible AR coating that provides increased transmission from 425 – 700nm. Typical single filter transmission with randomly polarized incident light is 42% for the uncoated options and 45% for the AR coated options.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.