eo_logo
 
Product added to cart

25.4mm Dia. x 1000mm FL, Uncoated, ISP Optics Barium Fluoride (BaF2) PCX Lens | BF-PX-25-1000

See More by ISP Optics
×
Stock #24-753 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$322.00
Qty 1-9
C$322.00
Qty 10+
C$289.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Plano-Convex Lens
Model Number:
BF-PX-25-1000

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.13
Centering (arcmin):
<3
Center Thickness CT (mm):
2.20 ±0.20
Edge Thickness ET (mm):
2.00
Clear Aperture CA (mm):
22.86
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
1,000.00 @ 5µm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Focal Length Tolerance (%):
±2
Radius R1 (mm):
449.50
f/#:
39.37
Numerical Aperture NA:
0.01
Wavelength Range (nm):
200 - 12000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Excellent Transmission from 0.2 - 12μm
  • Provides High Transmission without AR Coatings
  • 25 – 500mm Focal Lengths Available

ISP Optics Barium Fluoride (BaF2) Plano-Convex (PCX) Lenses are ideal for collecting and focusing light in ultraviolet, visible, and infrared applications. Barium Fluoride has similar physical properties to Calcium Fluoride, but provides a higher resistance to high-energy radiation. However, it is less resistant to water and prolonged exposure to moisture can degrade transmission in the ultraviolet range. ISP Optics Barium Fluoride (BaF2) Plano-Convex (PCX) Lenses feature a low index of refraction that enables excellent transmission from 0.2- 12μm without the need for Anti-Reflection (AR) coatings. These lenses are available in standard imperial sizes with focal length options from 25 – 500mm.

Note: These lenses are very sensitive to thermal shock.