eo_logo
 
Product added to cart

25.4mm Dia. x 100mm FL, 261.4nm Coated, Laser Grade PCX Lens

TECHSPEC Laser Grade PCX Lenses

×
Stock #19-739 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$169.40
Qty 1-5
C$169.40
Qty 6+
C$135.10
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.025
Centering (arcmin):
<1
Center Thickness CT (mm):
4.00 ±0.10
Edge Thickness ET (mm):
2.13
Clear Aperture CA (mm):
21.59
Bevel:
Protective Bevel As Needed

Optical Properties

Effective Focal Length EFL (mm):
100.00 @ 355nm
Back Focal Length BFL (mm):
97.32
Coating:
Laser V-Coat (261.4nm)
Coating Specification:
Rabs <0.25% @ 261.4nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Power (P-V) @ 632.8nm:
λ
Irregularity (P-V) @ 632.8nm:
λ/10
Focal Length Tolerance (%):
±1
Radius R1 (mm):
47.61
f/#:
3.94
Numerical Aperture NA:
0.13
Design Wavelength DWL (nm):
261.4
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
3 J/cm2 @ 266nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Lenses, Mirrors, and Windows Designed for 261.4nm
  • High Damage Thresholds to Withstand High Energy UV Photons
  • Ideal for Use with the UVC Photonics Model 261 Laser

Optics for 261.4nm Lasers are manufactured with tight surface tolerances and high laser damage thresholds to meet the demanding needs of UV laser systems. With lenses, mirrors, and windows designed for 261.4nm available, these optics provide a solution for beam focusing, beam steering, and protecting sensitive components. Optics designed for 266nm that work well at 261nm, including filters, beam expanders, and beam shaping optics, are also available along with UV detection and measurement products. Optics for 261.4nm Lasers are ideal for use with UV lasers, such as the UVC Photonics Model 261 Laser, in applications including UV disinfection systems, biomedical fluorescence, and UV Raman spectroscopy. Please contact us if your application requires a 261.4nm optical component with a custom size, geometry, or coating.

Accessories

Title CompareStock Number  Price Buy
Coherent® High Sensitivity Optical Power Sensor 1098401 | UV, 250-400nm #88-413 C$1,372.00   Request Quote
  • In Stock
    ×
Laser Detection Card UV #55-214 C$137.20   Request Quote
  • In Stock
    ×
Laser Detection Wand UV #55-293 C$252.00   Request Quote
  • In Stock
    ×
Bench Mounted Laser Detection Head UV #55-296 C$324.80   Request Quote
  • In Stock
    ×

Related Products

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 C$27.30
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 C$27.30
Request Quote
  • In Stock
    ×
25.4mm Optic Dia., 10mm Max Optic Thickness, Optic Mount Fixed #64-561 C$42.70
Request Quote
  • In Stock
    ×
25.4mm Optic Dia., 13mm Max Optic Thickness, Optic Mount Fixed #64-562 C$42.70
Request Quote
  • In Stock
    ×
25mm Thick Inner Single Optic Mount Fixed #38-758 C$47.60
Request Quote
  • In Stock
    ×
25.4mm Inner Single Optic Mount Fixed #38-756 C$47.60
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 C$93.10
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 C$93.10
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 C$133.00
Request Quote
  • In Stock
    ×
25/25.4mm Diameter, C-Mount Thin Optic Mount Fixed #56-353 C$137.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 C$361.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 C$707.00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 C$987.00
Request Quote
  • Contact Us
    ×