eo_logo
 
Product added to cart

25.4mm Dia. x 12.7mm FL, Uncoated, ISP Optics Silicon (Si) Aspheric Lens | ASPH-SI-25-12

See More by ISP Optics
×
Stock #24-881 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$728.00
Qty 1+
C$728.00
Volume Pricing
Request Quote
Get Product Downloads
Centering, ETD (μm):
<20

Product Details

Model Number:
ASPH-SI-25-12

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.13
Clear Aperture CA (mm):
22.86
Edge Thickness ET (mm):
0.99
Center Thickness CT (mm):
4.00 ±0.20
Bevel:
Protective bevel as needed
Shape of Back Surface:
Concave
Surface Roughness (Å):
<100 Ra

Optical Properties

Effective Focal Length EFL (mm):
12.70
Numerical Aperture NA:
1.00
Back Focal Length BFL (mm):
10.70
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Surface Quality:
60-40
f/#:
0.50
Wavelength Range (nm):
1200 - 7000
Conjugate Distance:
Infinite
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Transmission from 1.2 - 7μm
  • Diffraction-Limited Performance
  • Available Uncoated or HDAR Coated for 3 - 5μm

ISP Optics Silicon (Si) Aspheric Lenses provide diffraction-limited performance for weight-sensitive, Mid-Wave Infrared (MWIR) applications. Available uncoated for applications in the 1.2 - 7μm range or with a high durability anti-reflection (HDAR) coating in the 3 - 5μm range, these lenses are ideal for harsh environment or black body radiation applications. Silicon features a Knoop Hardness of 1150 making it harder and less brittle than Germanium. ISP Optics Silicon (Si) Aspheric Lenses feature a low density of 2.329g/cm3, making them lightweight alternatives to Germanium and Zinc Selenide.