eo_logo
 
Product added to cart

25.4mm Dia. x 150mm FL, Uncoated, ISP Optics Calcium Fluoride (CaF>sub>2) DCX Lens | CF-BX-25-150

See More by ISP Optics

Calcium Fluoride Double-Convex (DCX) Lenses

×
Stock #24-765 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$368.20
Qty 1-9
C$368.20
Qty 10+
C$331.10
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.40 +0.00/-0.13
Effective Focal Length EFL (mm):
150.00 @ 5μm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
3.40 ±0.20
Edge Thickness ET (mm):
2.00
Radius R1 (mm):
119.12
Radius R2 (mm):
119.12
Clear Aperture CA (mm):
22.86
f/#:
5.91
Focal Length Tolerance (%):
±2
Numerical Aperture NA:
0.08
Type:
Double-Convex Lens
Wavelength Range (nm):
300 - 8000
Model Number:
CF-BX-25-150

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction
  • High Laser Damage Threshold

ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses are ideal for finite imaging applications requiring high transmission in the infrared wavelength spectrum. Calcium Fluoride features greater than 90% transmission from 350nm to 7μm and a low refractive index, allowing it to be used without an antireflective coating. In addition, its low absorption and high damage threshold makes it a popular choice for use with excimer lasers. ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses offer low solubility and superior hardness compared to other fluoride-based substrates, allowing for use in harsh environments.