eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 150mm ROC, Uncoated, Convex Laser Mirror

×
Stock #27-631 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$194.40
Volume Pricing
Qty 1-5 C$194.40 each
Qty 6-25 C$185.50 each
Qty 26+ C$179.56 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Convex Mirror

Physical & Mechanical Properties

Center Thickness CT (mm):
5.46
Clear Aperture CA (mm):
5.46
Diameter (mm):
25.40 +0.00/-0.12
Edge Thickness ET (mm):
6.00 ±0.2
Clear Aperture (%):
90
Back Surface:
Commercial Polish

Optical Properties

Coating:
Uncoated
Effective Focal Length EFL (mm):
6.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Radius R1 (mm):
150.00
Surface Quality:
20-10

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Precision Fused Silica Mirror Substrates
  • Large Selection of Diameters and Focal Lengths
  • Custom Coating Options Available

TECHSPEC® Uncoated Convex Laser Mirrors offer high precision 20-10 surface quality ideal for laser beam focusing applications. Featuring fused silica substrates, these convex mirrors are resistant to thermal shock and are available in focal lengths from 25mm to 500mm. TECHSPEC Uncoated Convex Laser Mirrors are ideal for applications in environments with temperature fluctuations. Custom coating options including protected metal coatings and dielectric mirror coatings are available.