eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 200mm EFL, 1064nm 0-45°, Concave Laser Line Mirror

Laser Line Concave Mirrors

×
Stock #39-970 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$224.00
Qty 1-5
C$224.00
Qty 6+
C$201.60
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Diameter (mm):
25.40 +0.00/-0.20
Effective Focal Length EFL (mm):
200.00
Radius of Curvature (mm):
400.00
Coating:
Laser Mirror (1064nm)
Coating Specification:
Rabs >99.80% @ 1064nm (0-45° AOI)
Coating Type:
Dielectric
Back Surface:
Fine Grind
Center Thickness CT (mm):
6.15
Clear Aperture (%):
90
Edge Thickness ET (mm):
6.35 ±0.10
Radius R1 (mm):
400.00
Type:
Concave Mirror
Wavelength Range (nm):
1046 - 1074
Irregularity (P-V) @ 632.8nm:
λ/10
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 MW/cm2 @ 1064nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Focusing Laser Light
  • >99.8% Reflectivity at Center Wavelength
  • High Thermal Stability Fused Silica Substrates

TECHSPEC® Concave Laser Line Mirrors offer high precision 20-10 surface quality, λ/10 surface irregularity, and high reflectivity for focusing laser beams generated by Nd:YAG sources. Featuring high guaranteed laser induced damage thresholds, these dielectric coated laser mirrors are durable and resistant to laser damage. These concave mirrors are ideal for use with a 0-45° angle of incidence, providing flexibility for system integration into beam focusing, collecting, and imaging applications. TECHSPEC Concave Laser Line Mirrors feature fused silica substrates with excellent thermal and temporal stability, ensuring optimal performance regardless of temperature fluctuations. 266nm, 355nm, 532nm, and 1064nm laser line dielectric coatings are available.