eo_logo
 
Product added to cart

25.4mm Dia. x 250mm FL, 261.4nm Coated, Laser Grade PCX Lens

TECHSPEC Laser Grade PCX Lenses

×
Stock #19-740 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$176.83
Volume Pricing
Qty 1+ C$176.83 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.025
Centering (arcmin):
<3
Center Thickness CT (mm):
4.00 ±0.10
Edge Thickness ET (mm):
3.27
Clear Aperture CA (mm):
21.59
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
250.00 @ 355nm
Back Focal Length BFL (mm):
247.36
Coating:
Laser V-Coat (261.4nm)
Coating Specification:
Rabs <0.25% @ 261.4nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Power (P-V) @ 632.8nm:
λ
Irregularity (P-V) @ 632.8nm:
λ/10
Focal Length Tolerance (%):
±1
Radius R1 (mm):
119.02
f/#:
9.84
Numerical Aperture NA:
0.05
Design Wavelength DWL (nm):
261.4
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
3 J/cm2 @ 266nm, 20ns, 20Hz

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Lenses, Mirrors, and Windows Designed for 261.4nm
  • High Damage Thresholds to Withstand High Energy UV Photons
  • Ideal for Use with the UVC Photonics Model 261 Laser

Optics for 261.4nm Lasers are manufactured with tight surface tolerances and high laser damage thresholds to meet the demanding needs of UV laser systems. With lenses, mirrors, and windows designed for 261.4nm available, these optics provide a solution for beam focusing, beam steering, and protecting sensitive components. Optics designed for 266nm that work well at 261nm, including filters, beam expanders, and beam shaping optics, are also available along with UV detection and measurement products. Optics for 261.4nm Lasers are ideal for use with UV lasers, such as the UVC Photonics Model 261 Laser, in applications including UV disinfection systems, biomedical fluorescence, and UV Raman spectroscopy. Please contact us if your application requires a 261.4nm optical component with a custom size, geometry, or coating.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts