eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 3mm Thickness, Uncoated, ZnSe Window

×
Stock #39-397 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$360.50
Qty 1-10
C$360.50
Qty 11+
C$324.80
Volume Pricing
Request Quote
Get Product Downloads
Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
22.86
Diameter (mm):
25.40 +0.0/-0.1
Thickness (mm):
3.00 ±0.1
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
7.57
Density (g/cm3):
5.27
Edges:
Fine Ground
Index of Refraction nd:
2.631
Knoop Hardness (kg/mm2):
120
Parallelism (arcmin):
<3
Poisson's Ratio:
0.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
Surface Flatness (P-V):
λ/10 @ 10.6μm
Surface Quality:
40-20
Type:
Protective Window
Wavelength Range (nm):
600 - 18000

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Low Dispersion
  • Available Uncoated or AR Coated
  • Ideal for Thermal Imaging, FLIR, and Medical Systems

TECHSPEC® Zinc Selenide (ZnSe) Windows are ideal for a wide variety of infrared applications, including thermal imaging, FLIR, and medical systems. This chemically vapor-deposited material has wide usage in CO2 laser systems because of its low absorption coefficient and high resistance to thermal shock. Zinc Selenide (ZnSe) is a relatively soft material that scratches easily, and it is not recommended in harsh environments because its Knoop Hardness is only 120. When handling TECHSPEC Zinc Selenide (ZnSe) Windows, apply uniform pressure and wear Latex finger cots or gloves to prevent contamination. These windows are available uncoated or with broadband anti-reflection coating in diameters ranging from 5 to 127mm. 


Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.

Technical Information

AR COATED ZINC SELENIDE

Typical visible transmission of a 3mm thick ZnSe window coated with BBAR (1650-3000nm), BBAR (3000-12000nm), and BBAR (8000-12000nm coating).

This data is outside the design wavelength range of the BBAR coatings and thus is not guarenteed, but provides a reference for visible guide laser useage.

Click Here to Download Data

Typical transmission of a 3mm thick ZnSe window with BBAR (1650-3000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <1% @ 1650 - 3000nm
Rabs <2% @ 1650 - 3000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick ZnSe window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick ZnSe window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤0.5% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data