eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 50.8mm FL, 8-12µm AR Coated, ZnSe Aspheric Lens

See More by Coherent®
TECHSPEC Zinc Selenide (ZnSe) Aspheric Lenses

TECHSPEC Zinc Selenide (ZnSe) Aspheric Lenses

×
Stock #39-517 Contact Us
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,519.00
Qty 1-10
C$1,519.00
Qty 11+
C$1,369.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.10
Centering (arcmin):
≤3
Centering, ETD (μm):
≤12.7
Clear Aperture CA (mm):
22.86
Edge Thickness ET (mm):
2.38
Center Thickness CT (mm):
3.50 ±0.10
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Surface Roughness (Å):
<50 RMS

Optical Properties

Effective Focal Length EFL (mm):
50.80
Numerical Aperture NA:
0.25
Back Focal Length BFL (mm):
49.35
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coherent® Infrared ZnSe
Asphere Figure Error, RMS @ 632.8nm:
λ/2
Coating:
BBAR (8000-12000nm)
Coating Specification:
Ravg <0.5% @ 8 - 12μm
Surface Quality:
40-20
f/#:
2
Wavelength Range (nm):
8000 - 12000
Conjugate Distance:
Infinite
Power (P-V) @ 632.8nm:
λ/10

Electrical

Power (P-V) @ 10.6μm:
λ/10

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Edmund Optics Designed, Coherent® Manufactured
  • Premier Grade ZnSe Material
  • Uncoated or Broadband 8-12µm AR Coating Available

TECHSPEC® Zinc Selenide (ZnSe) Aspheric Lenses are designed to provide diffraction-limited focusing performance for 10.6µm CO2 lasers. Manufactured from Coherent® Infrared ZnSe material featuring <0.0005 cm-1 bulk absorption at 10.6µm, these lenses are available uncoated or with a broadband anti-reflection coating providing superior transmission from 8 - 12µm. The precision designs are ideal for integration into laser systems, thermal imaging assemblies, and FTIR devices. TECHSPEC Zinc Selenide Aspheric Lenses feature an irregularity of <λ/20 at 10.6µm, 40-20 surface quality, and <50Å surface roughness.

Notes: II-VI Incorporated is now Coherent Corp.

Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.
 

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Lens Geometry Performance Comparison

This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.

View Now

All About Aspheric Lenses

Learn all about the benefits of aspheres, their unique anatomy, how they're manufactured, and how to choose the right one for your system.

View Now

Advantages of using engineered chalcogenide glass for color corrected, passively athermalized LWIR imaging systems

Infrared Light

Optical Engineer Andrew Fisher explains how you can see the "invisible" light, or infrared light, from your own TV remote.

View Now

Short Wave Infrared (SWIR)

Mid-spatial frequency errors of mass-produced aspheres

Advantages of Using Meniscus Lenses in Infrared Applications

Meniscus lenses offer superior performance compared to plano convex lenses in IR applications. Find out the benefits of using a meniscus lens at Edmund Optics.

View Now

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Is it okay to clean an infrared lens, for example one made of germanium, with ethanol?

Computer Generated Hologram Metrology

Computer Generated Hologram metrology provides a new solution for overcoming traditional asphere metrology. Learn more about CGH metrology at Edmund Optics.

View Now

Aspheric Lens Takeover

Time to Replace Spherical Elements with Aspheric Lenses

View Now

Infrared (IR) Spectrum

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

What is SWIR?

Have a question about short-wave infrared (SWIR)? Find definitions, application uses, and examples at Edmund Optics.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Shape Factor Influence in Aspheric Lens Design

Learn how the shape factor of an aspheric lens effects its performance and when certain shape factors are the most advantageous.

View Now

ISO Drawings for Aspheric Lenses

Aspheric lens drawings following the ISO 10110 standard are critical tools for communicating manufacturing and testing requirements for the lenses.

View Now

Aspheric Lens Irregularity and Strehl Ratio

The Strehl ratio of an optical system is a comparison of its real performance with its diffraction-limited performance.

View Now

Aspheric Lenses Review

What is an aspheric lens? In what applications are aspheric lenses used?

View Now

How an Aspheric Lens is Made

Edmund Optics® manufactures thousands of precision aspheric lenses per month in our asphere manufacturing cell that operates 24 hours a day.

View Now

Designing Large Diameter Aspheres

Managing Holography Errors in Asphere Metrology

Properly Designing and Specifying Aspheric Lenses

Spatial Frequencies and Aspheric Lens Performance

Understanding Aspheric Lenses

Aspheres: The impact of shape factor on asphere design

Aspheres: Still Adding Value

The Long and the Short of It: Techniques for Measuring Aspheres

Does Edmund Optics® sell Computer Generated Holograms?

Is there a limit to the range of angles in which a CGH can be used?

Should the aspheric surface of an asphere always face the object / light source?

How do I know if angle of incidence (AOI) and deposition effects during coating will be an issue for me when looking at off-the-shelf aspheres?

Are all aspheric lenses from Edmund Optics® polished using magnetorheological finishing (MRF)?

No, advances in subaperture polishing have allowed for the fabrication of aspheres with surface figure error down to λ/20 (0.25µm). However, MRF is still...

View Now

What are the challenges associated with increasing the diameter of optics like aspheric lenses?

The CNC polishing equipment used to fabricate the optics must have a large enough range of motion to properly polish the full asphere, and the weight of the...

View Now

What are aspheric condenser lenses?

Why plastic aspheric lenses?

What exact kind of metrology does Edmund Optics use to support its asphere manufacturing?

Does Edmund Optics still use magnetorheological finishing for high quality aspheres?

What are the different types of aspheric lenses?

Aspheric Lens

CNC Polished Aspheric Lenses

CNC polished aspheric lenses offer high numerical apertures while creating diffraction-limited spot sizes and are ideal for high-precision applications.

View Now

Mid-Spatial Frequency (MSF) Errors

Deviations in surface form relative to an ideal shape at higher spatial frequencies than Zernike polynomial aberrations but lower frequencies than roughness.

View Now

Plastic Molded Aspheric Lenses

Lightweight, cost-effective aspheric lenses with a lower scratch resistance and thermal stability than molded glass aspheres.

View Now

Precision Glass Molded Aspheric Lenses

Meta description: Ideal for volume applications, including laser diode collimation, bar code scanners, and optical data storage. Can be molded into diameters as small as 1mm.

View Now

Spherical Aberration

Cinema Lenses, The Age of Streaming, and Aspheres

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

View Now

Aspherized Achromatic Lens Review

Aspherized Achromatic Lenses, exclusive to Edmund Optics, are doublet lenses consisting of two cemented optical elements that are matched for their color-correction ability and small RMS spot size.

View Now

Modifying Stock Optics Tip #3: Turn A Sphere Into An Asphere

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

What are the benefits of aspheric lenses compared to standard singlet lenses?

Is CGH metrology used for measuring any other products besides aspheric lenses?

What are the accuracy limitations of a CGH?

Hybrid Molding

Aspherized Achromatic Lenses

Want an inside look at Aspherized Achromatic Lenses? Learn about the advantages, composition, and aspherized process at Edmund Optics.

View Now

The Airy Disk and Diffraction Limit

The diffraction pattern caused when light passes through an aperture is called the Airy Disk. Find out how the Airy Disk can impact your image at Edmund Optics.

View Now

What is the difference between an inked lens and a non-inked one?

If I want to design with your lenses and lens assemblies, how do I get the information that I need?

Now that I have chosen my lens, how do I mount it?

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

Chromatic Focal Shift

Conjugate Distance

Épaisseur de bord

Distance focale effective (EFL)

Finite/Finite Conjugate

Power

Singlet Lens

Strehl Ratio

Diffraction Limit

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Meet Jeremy Govier: Asphere Guru

The Future Depends on Optics®

View Now

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Refraction

Surface Quality