eo_logo
 
Product added to cart

25.4mm Dia. x -50.8mm FL, Uncoated, ISP Optics Calcium Fluoride (CaF>sub>2) PCV Lens | CF-PC-25-50

See More by ISP Optics
×
Stock #24-781 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$203.00
Qty 1-9
C$203.00
Qty 10+
C$182.70
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.40 +0.00/-0.13
Effective Focal Length EFL (mm):
-50.80 @ 5μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
Uncoated
Type:
Plano-Concave Lens
Wavelength Range (nm):
300 - 8000
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
2.00 ±0.20
Centering (arcmin):
<3
Clear Aperture CA (mm):
22.86
Edge Thickness ET (mm):
6.40
Focal Length Tolerance (%):
±2
Model Number:
CF-PC-25-50
Radius R1 (mm):
-20.46
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Low Index of Refraction
  • IR Grade Calcium Fluoride Substrates
  • Standard Imperial Sizes for Easy Benchtop Integration

ISP Optics Calcium Fluoride (CaF2) Plano-Concave (PCV) Lenses feature IR grade calcium fluoride substrates, providing high transmission in the visible and infrared spectra. Calcium fluoride has a low index of refraction, enabling these lenses to be used without additional Anti-Reflection (AR) coatings. The PCV design diverges incident collimated beams, making them ideal for light projection and beam expansion applications. ISP Optics Calcium Fluoride (CaF2) Plano-Concave (PCV) Lenses are available in standard imperial sizes with focal lengths ranging from -25.4 to -500mm.