eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 50.8mm FL, Uncoated, ZnSe Aspheric Lens

See More by Coherent®
TECHSPEC Zinc Selenide (ZnSe) Aspheric Lenses

TECHSPEC Zinc Selenide (ZnSe) Aspheric Lenses

×
Stock #39-495 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,428.00
Qty 1-10
C$1,428.00
Qty 11+
C$1,293.60
Volume Pricing
Request Quote
Get Product Downloads
Centering, ETD (μm):
≤12.7
Power (P-V) @ 10.6μm:
λ/10

Product Details

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.10
Centering (arcmin):
≤3
Clear Aperture CA (mm):
22.86
Edge Thickness ET (mm):
2.38
Center Thickness CT (mm):
3.50 ±0.10
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Surface Roughness (Å):
<50 RMS

Optical Properties

Effective Focal Length EFL (mm):
50.80
Numerical Aperture NA:
0.25
Back Focal Length BFL (mm):
49.35
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coherent® Infrared ZnSe
Asphere Figure Error, RMS @ 632.8nm:
λ/2
Coating:
Uncoated
Surface Quality:
40-20
f/#:
2
Wavelength Range (nm):
600 - 18000
Conjugate Distance:
Infinite
Power (P-V) @ 632.8nm:
λ/10

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Edmund Optics Designed, Coherent® Manufactured
  • Premier Grade ZnSe Material
  • Uncoated or Broadband 8-12µm AR Coating Available

TECHSPEC® Zinc Selenide (ZnSe) Aspheric Lenses are designed to provide diffraction-limited focusing performance for 10.6µm CO2 lasers. Manufactured from Coherent® Infrared ZnSe material featuring <0.0005 cm-1 bulk absorption at 10.6µm, these lenses are available uncoated or with a broadband anti-reflection coating providing superior transmission from 8 - 12µm. The precision designs are ideal for integration into laser systems, thermal imaging assemblies, and FTIR devices. TECHSPEC Zinc Selenide Aspheric Lenses feature an irregularity of <λ/20 at 10.6µm, 40-20 surface quality, and <50Å surface roughness.

Notes: II-VI Incorporated is now Coherent Corp.

Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.