eo_logo
 
Product added to cart

25.4mm Dia. x 63.5mm FL, Uncoated, ISP Optics Barium Fluoride (BaF>sub>2) DCX Lens | BF-BX-25-63

See More by ISP Optics
×
Stock #24-739 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$246.40 C$616.00
Qty 1-9
C$246.40 C$616.00
Qty 10+
C$221.76 C$554.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.40 +0.00/-0.13
Effective Focal Length EFL (mm):
63.50 @ 5μm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
4.90 ±0.20
Edge Thickness ET (mm):
2.00
Radius R1 (mm):
56.49
Radius R2 (mm):
56.49
Clear Aperture CA (mm):
22.86
f/#:
2.50
Focal Length Tolerance (%):
±2
Numerical Aperture NA:
0.2
Type:
Double-Convex Lens
Wavelength Range (nm):
200 - 12000
Model Number:
BF-BX-25-63

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Excellent Transmission from 0.2 - 12μm
  • Provide High Transmission without AR Coatings
  • Ideal for Infrared Spectroscopy and Infrared Imaging Applications

ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses are ideal for infrared spectroscopy and infrared imaging applications requiring high transmission from 0.2 – 12µm. Barium Fluoride features a low index of refraction, enabling excellent transmission from the Vacuum-UV (VUV) to the Long-Wave Infrared (LWIR) without the need for Anti-Reflection (AR) coatings. These lenses also provide higher resistance to high-energy radiation than Calcium Fluoride, even though they have similar physical properties. ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses can be used up to 800°C in a dry environment, but prolonged exposure to moisture can degrade transmission in the ultraviolet range.

Note: These lenses are very sensitive to thermal shock.