eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

800-1150nm, 25.4mm Dia. x 75mm EFL, Ultrafast-Enhanced Silver Concave Mirror

TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors

TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors

×
Stock #17-269 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$238.00
Qty 1-5
C$238.00
Qty 6+
C$210.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Concave Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.2
Clear Aperture (%):
>90
Edge Thickness ET (mm):
6.35 ±0.10

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Effective Focal Length EFL (mm):
75.00
Radius of Curvature (mm):
150.00
Coating:
Ultrafast-Enhanced Silver (800-1150nm)
Coating Specification:
Ravg >99% @ 850 - 1100nm, 0°
Rs >99% @ 800 - 1150nm, 45°
Rp >98.5% @ 850 - 1100nm, 45°
GDD Specification:
0 ±30 fs2 @ 800 - 1150nm
Coating Type:
Ultrafast-Enhanced Silver
Wavelength Range (nm):
800 - 1150
Irregularity (P-V) @ 632.8nm:
λ/10
Power (P-V) @ 632.8nm:
λ
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.35 J/cm2 @ 1030nm, 200fs, 1 pulse (typical)
0.10 J/cm2 @ 1030nm, 200fs, 100Hz, 1000 pulses (typical)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Focusing Ti:sapphire and Yb:doped Laser Pulses
  • Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
  • Low Group Delay Dispersion as Low as 0 ±20fs2
  • Effective Focal Lengths from 25 to 500mm
  • TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors Available

TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors feature silver coatings that are enhanced with a dielectric coating to provide increased reflectivity at 600 – 1000nm or 800 – 1150nm. These mirrors have an intrinsically low group delay dispersion (GDD) across their wavelength range, making them ideal for focusing or redirecting laser light from femtosecond lasers such as Ti:sapphire and Yb:doped lasers. Their broad wavelength range allows them to be used in applications that require a larger bandwidth than dielectric coated low GDD mirrors can provide. TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors are available in standard imperial sizes and with effective focal lengths up to 500mm.

Note: TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors can be designed with different wavelength ranges for other ultrafast laser types.

Technical Information

800-1150nm Ultrafast-Enhanced Silver
800-1150nm Ultrafast-Enhanced Silver

Related Products

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Gaussian Beams Calculator

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

Understanding Surface Roughness

Surface roughness describes how a shape deviates from its ideal form. This is critical for controlling light scatter in laser devices and other optical systems.

View Now

Effects of Laser Mirror Surface Flatness

Basics of Ultrafast Lasers

Master the fundamentals of ultrafast lasers and how to choose optics that can withstand their high powers and short pulse durations.

View Now

Highly-Dispersive Mirrors

Ultrafast highly-dispersive mirrors are critical for pulse compression and dispersion compensation in ultrafast laser applications, improving system performance.

View Now

Ultrafast Highly-Dispersive Mirrors

Pulse Compression and Dispersion Compensation for Ultrafast Lasers

View Now

Group Delay Dispersion and White Light Interferometry

Understanding group delay dispersion (GDD) is critical for knowing how ultrafast laser pulses will be stretched or compressed.

View Now

LIDT for Ultrafast Lasers

The short pulse durations of ultrafast lasers make them interact with optical components differently, impacting the optic’s laser damage threshold.

View Now

Ultrafast Dispersion

The short pulse durations of ultrafast lasers lead to broad wavelength bandwidths, making ultrafast systems especially susceptible to dispersion and pulse broadening.

View Now

Ultrafast Lasers – The Basic Principles of Ultrafast Coherence

Advances in laser technology have made it possible to produce pulses ranging from a few femtoseconds to tens of attoseconds. Learn more at Edmund Optics.

View Now

Edmund Optics TPA Ultrafast Autocorrelator by APE (700-1100nm) #11-760

Edmund Optics® manufactures thousands of precision aspheric lenses per month in our asphere manufacturing cell that operates 24 hours a day

View Now

Highly-Dispersive Ultrafast Mirrors for Dispersion Compensation

Learn how Highly-Dispersive Mirrors compensate for dispersion and compress pulse duration in ultrafast laser systems, which is critical for maximizing performance.

View Now

Edmund Optics - UltraFast Innovations - Partnership 2021

Industry-leading laser optics are more available than ever before through the partnership of UltraFast Innovations and Edmund Optics.

View Now

Ultrafast Laser Optics from Edmund Optics - PhotonicsNEXT 2021

Learn about Edmund Optics' ultrafast laser optics capabilities in this interview with Tony Karam from the PhotonicsNEXT Summit in January 2021.

View Now

Combatting thermal lensing in high-power ultrafast laser systems

Ultrafast Mirrors: The importance of high reflectance and dispersion control in ultrafast optics

The right stuff: Lasers and optics for ultrafast microscopy

How does group delay dispersion (GDD) relate to first order and higher order dispersion?

At what pulse duration is a laser considered to be “ultrafast?”

Why is chromatic dispersion important for ultrafast laser systems?

Why do ultrafast highly-dispersive mirrors have such low angles of incidence (AOIs)?

Do the short pulse durations of ultrafast lasers impact the laser induced damage threshold of ultrafast optics?

High Reflectivity Mirrors for Laser Applications

The industry standard method for quantifying reflectivity does not tell the whole story

View Now

Highly Reflective Coatings

Highly reflective (HR) coatings are applied to optical components to minimize losses when reflecting lasers and other light sources.

View Now

Handling and Storing High Power Laser Mirrors

Check out these best practices for handling and storing high power laser mirrors to decrease the risk of damage and increase lifetimes at Edmund Optics.

View Now

Optotune Beam Steering Mirrors Demonstration Video

Optotune Beam Steering Mirrors Demonstration Video

View Now

Laser

Laser Damage Threshold

Spectroscopy and Optics: Laser mirrors: High reflectance is measured best with cavity ring-down spectroscopy

If CRDS is more accurate, why isn’t CRDS always used to measure the reflectivity of mirrors?

Dispersion

Dispersion is the dependence of the phase velocity or phase delay of light on another parameter, such as wavelength, propagation mode, or polarization.

View Now

Dispersion

Pulse Duration

Reflective Optics for Laser Applications

Beam Conditioning Optics for UV, IR, and Broadband Lasers

View Now

Coating Impact on Flatness Calculator

Free-Space Optical Communication

Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.

View Now

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Angle of Incidence

Angle of Reflection

Eccentricity

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

Importance of Beam Diameter on Laser Damage Threshold

The diameter of a laser highly affects an optic’s laser induced damage (LIDT) as beam diameter directly impacts the probability of laser damage.

View Now

How to Align a Laser System

Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

View Now

The Hidden Effects of Optical Coating Stress

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Dielectric Coating

First Surface Mirror

Ion-Beam Sputtering (IBS)

Reflection

Specular

A Guide to (Not Over) Specifying Losses in Laser Optics

Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.

View Now

Free-Space Optical Communication – TRENDING IN OPTICS: EPISODE 6

Free-space optical (FSO) communications transmit information wirelessly through the air using lasers with improved bandwidth. Learn more!

View Now

Top Trends of 2022 – TRENDING IN OPTICS: EPISODE 8

Happy holidays from Edmund Optics! Learn about the top trends in the photonics industry covered in our Trending in Optics Series in 2022.

View Now

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Is it possible to directly measure absorption or scatter?

Parity

Uncertainty in LIDT Specifications

Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

View Now

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Bevel

Parallelism

Seamed Edge

Different Types of LIDT Specifications

Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

View Now

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Surface Flatness

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Clear Aperture (CA)

Surface Quality