eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 76.2mm FL, MgF2 Coated, Plano-Convex Lens

×
Stock #49-866 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$51.10
Qty 1-9
C$51.10
Qty 10+
C$45.85
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.0/-0.025
Centering (arcmin):
<1
Center Thickness CT (mm):
4.00 ±0.10
Edge Thickness ET (mm):
1.90
Clear Aperture CA (mm):
24.4
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
76.20 @ 587.6nm
Back Focal Length BFL (mm):
73.56
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
39.38
f/#:
3
Numerical Aperture NA:
0.17
Wavelength Range (nm):
400 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

TECHSPEC® MgF2 Coated Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. TECHSPEC® MgF2 Coated Plano-Convex (PCX) Lenses are available in a wide variety of diameters and focal lengths. Identical designs of these PCX lenses are also offered uncoated or with broadband anti-reflective (BBAR) coatings, which include VIS 0°, VIS-NIR, NIR I, NIR II, VIS-EXT, and YAG-BBAR.

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Coating Curves

  • MgF₂ (400-700nm)
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 C$27.30
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 C$27.30
Request Quote
  • In Stock
    ×
25.4mm Optic Dia., 10mm Max Optic Thickness, Optic Mount Fixed #64-561 C$42.70
Request Quote
  • In Stock
    ×
25.4mm Optic Dia., 13mm Max Optic Thickness, Optic Mount Fixed #64-562 C$42.70
Request Quote
  • In Stock
    ×
25mm Thick Inner Single Optic Mount Fixed #38-758 C$47.60
Request Quote
  • In Stock
    ×
25.4mm Inner Single Optic Mount Fixed #38-756 C$47.60
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 C$93.10
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 C$93.10
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 C$133.00
Request Quote
  • In Stock
    ×
25/25.4mm Diameter, C-Mount Thin Optic Mount Fixed #56-353 C$137.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 C$361.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 C$707.00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 C$987.00
Request Quote
  • Contact Us
    ×