eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia., 3mm Thick, Uncoated, Magnesium Fluoride Window

Magnesium Fluoride (MgF2) Windows

×
Stock #17-282 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$445.20
Qty 1-10
C$445.20
Qty 11+
C$393.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
22.86
Diameter (mm):
25.40 +0.0/-0.1
Thickness (mm):
3.00 ±0.1
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
415
Parallelism (arcmin):
<1
Poisson's Ratio:
0.271
Young's Modulus (GPa):
138

Optical Properties

Abbe Number (vd):
106.22
Coating:
Uncoated
Index of Refraction (nd):
1.377
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Magnesium Fluoride (MgF2)
Surface Flatness (P-V):
λ/2
Surface Quality:
40-20
Wavelength Range (nm):
120 - 7000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
13.7
Density (g/cm3):
3.18

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Excellent Transmission from 120nm to 7μm
  • Rugged and Durable
  • Resistant to Chemical Etching

TECHSPEC® Magnesium Fluoride (MgF2) Windows offer excellent broadband transmission from the deep-UV to the mid-infrared. DUV transmission makes them ideal for use at the Hydrogen Lyman-alpha line and for UV radiation sources and receivers, as well as excimer laser applications. MgF2 is a rugged material resistant to chemical etching, laser damage, and mechanical and thermal shock. TECHSPEC® Magnesium Fluoride (MgF2) Windows have a Knoop Hardness of 415 and index of refraction of 1.38. The windows are offered in diameters ranging from 5 to 75mm.

Technical Information

Related Products

Frequently Purchased Together