eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Diameter x 250mm FL, Uncoated, Ultrafast Thin PCX Lens

×
Stock #11-720 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$154.00
Qty 1-5
C$154.00
Qty 6+
C$135.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.10
Centering (arcmin):
<3
Center Thickness CT (mm):
1.60 ±0.10
Edge Thickness ET (mm):
0.9
Clear Aperture CA (mm):
22.86
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
250.29 @ 587.6nm
Back Focal Length BFL (mm):
249.19
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/8
Focal Length Tolerance (%):
±1
Radius R1 (mm):
114.75
f/#:
9.85
Numerical Aperture NA:
0.051
Wavelength Range (nm):
200 - 2200

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Ultra-Thin Center Thickness to Limit GDD
  • Low Loss Broadband IBS Anti-Reflection Coating
  • Ideal for Ultrafast and Laser Optics Applications
  • UV or IR Grade Fused Silica Substrates

TECHSPEC® Ultrafast Thin Plano-Convex Lenses are designed with an ultra-thin center thickness to provide a low group delay dispersion (GDD) for ultrafast laser pulses.TECHSPEC Ultrafast Thin Plano-Convex Lenses are ideal for collecting and focusing light from laser sources and their corresponding harmonics, including Ti:sapphire, Yb:YAG, and Nd:YAG, Holmium, and Thulium lasers. These thin PCX lenses are available in standard sizes with effective focal lengths from 50mm to 2000mm.

IR grade fused silica differs from UV grade fused silica by its reduced amount of OH- ions, resulting in higher transmission throughout the NIR spectrum and reduction of transmission in the UV spectrum.

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.4mm Optic Dia., 10mm Max Optic Thickness, Optic Mount Fixed #64-561 C$42.70
Request Quote
  • In Stock
    ×
25.4mm Optic Dia., 13mm Max Optic Thickness, Optic Mount Fixed #64-562 C$42.70
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 C$361.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 C$707.00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 C$987.00
Request Quote
  • Contact Us
    ×