eo_logo
 
Product added to cart

25.4mm Diameter x 25.4mm FL, PCX Condenser Lens

×
Stock #43-484 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$60.20
Qty 1-10
C$60.20
Qty 11+
C$53.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Condenser Lens

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.2/-0.4
Centering (arcmin):
≤25
Center Thickness CT (mm):
7.11 ±0.38
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
25.40
Numerical Aperture NA:
0.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Focal Length Tolerance (%):
±7
Coating:
Uncoated
Surface Quality:
80-50 (typical)
f/#:
1.00
Radius R2 (mm):
Plano
Wavelength Range (nm):
350 - 2000
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Molded Illumination Lenses
  • Aspheric or Spherical Designs
  • High Numerical Apertures

Condenser Lenses are molded lenses designed for illumination applications. Featuring large apertures and short focal lengths, Condenser Lenses are commonly used in emitter-detector applications, projection applications, or condensing illumination applications such as Koehler Illumination. The Aspheric Condenser Lenses are molded on the aspheric surface and ground and polished on the opposite face, offering superior performance. The Plano-Convex (PCX) Condenser Lenses are molded on both surfaces, offering excellent value.