eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Diameter x 450mm FL, 1900-2200nm Coated, IR Ultrafast Thin PCX Lens

×
Stock #11-627 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$127.40 C$254.80
Qty 1-5
C$127.40 C$254.80
Qty 6+
C$111.30 C$222.60
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.40 +0.00/-0.10
Effective Focal Length EFL (mm):
450.52 @ 587.6nm
Back Focal Length BFL (mm):
499.49
Coating:
BBAR (1900-2200nm)
Coating Specification:
Rabs <0.15% @ 1900 - 2200nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica IR Grade
Surface Quality:
20-10
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/8
Focal Length Tolerance (%):
±1
Centering (arcmin):
<3
Center Thickness CT (mm):
1.60 ±0.10
Edge Thickness ET (mm):
1.21
Radius R1 (mm):
206.55
Clear Aperture CA (mm):
22.86
f/#:
17.72
Numerical Aperture NA:
0.029
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
1900 - 2200
Angle of Incidence (°):
0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ultra-Thin Center Thickness to Limit GDD
  • Low Loss Broadband IBS Anti-Reflection Coating
  • Ideal for Ultrafast and Laser Optics Applications
  • UV or IR Grade Fused Silica Substrates

TECHSPEC® Ultrafast Thin Plano-Convex Lenses are designed with an ultra-thin center thickness to provide a low group delay dispersion (GDD) for ultrafast laser pulses.TECHSPEC Ultrafast Thin Plano-Convex Lenses are ideal for collecting and focusing light from laser sources and their corresponding harmonics, including Ti:sapphire, Yb:YAG, and Nd:YAG, Holmium, and Thulium lasers. These thin PCX lenses are available in standard sizes with effective focal lengths from 50mm to 2000mm.

IR grade fused silica differs from UV grade fused silica by its reduced amount of OH- ions, resulting in higher transmission throughout the NIR spectrum and reduction of transmission in the UV spectrum.