eo_logo
 
Product added to cart

25.4mm Dia. x 76.2mm FL, Uncoated, ISP Optics Calcium Fluoride (CaF2) DCX Lens | CF-BX-25-76

See More by ISP Optics

Calcium Fluoride Double-Convex (DCX) Lenses

×
Stock #47-058 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$383.60
Qty 1+
C$383.60
Volume Pricing
Request Quote
Get Product Downloads
Back Focal Length BFL (mm) @ DWL:
74.50
Effective Focal Length EFL @ 0.6328μm (mm):
70.27
Effective Focal Length EFL @ 1.064μm (mm):
70.99
Effective Focal Length EFL @ 2.94μm (mm):
72.71
Effective Focal Length EFL @ 5.0μm (mm):
76.20

Product Details

Type:
Double-Convex Lens
Model Number:
CF-BX-25-76

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.13
Clear Aperture (%):
90.00
Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
4.70
Center Thickness Tolerance (mm):
±0.2
Edge Thickness ET (mm):
2.00

Optical Properties

Effective Focal Length EFL (mm):
76.20
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Radius R1=-R2 (mm):
60.12
f/#:
3.00
Focal Length Specification Wavelength (μm):
5.00
Focal Length Tolerance (%):
±2 @ DWL
Numerical Aperture NA:
0.17
Surface Accuracy:
Wavelength Range (μm):
0.35 - 7
Wavelength Range (nm):
350 - 7000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction
  • High Laser Damage Threshold

ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses are ideal for finite imaging applications requiring high transmission in the infrared wavelength spectrum. Calcium Fluoride features greater than 90% transmission from 350nm to 7μm and a low refractive index, allowing it to be used without an antireflective coating. In addition, its low absorption and high damage threshold makes it a popular choice for use with excimer lasers. ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses offer low solubility and superior hardness compared to other fluoride-based substrates, allowing for use in harsh environments.