eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm H x 25.4mm L x 250mm FL Uncoated, Illumination Grade PCX Cylinder Lens

×
Stock #35-028 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$98.00
Qty 1-5
C$98.00
Qty 6+
C$78.40
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
250.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
9.84251968503937
Numerical Aperture NA:
0.05
Coating:
Uncoated
Type:
Cylinder Lens, Plano-Convex
Wavelength Range (nm):
350 - 2200
Back Focal Length BFL (mm):
248.02
Center Thickness CT (mm):
1.94
Center Thickness Tolerance (mm):
±0.1
Dimensional Tolerance (mm):
+0.0/-0.2
Dimensions (mm):
25.4 x 25.4
Edge Thickness ET (mm):
1.31
Focal Length Tolerance (%):
±3
Radius R1 (mm):
129.20
Surface Quality:
60-40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC® Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC® Illumination Grade PCV Cylinder Lenses.

Laser Optics