eo_logo
 
Product added to cart

25.0/25.4mm Optic Dia., Precision Gimbal Mount

×
Select Specifications
Size of Compatible Optics (mm):

General

Type:
Adjustable - Gimbal
Type of Optics:
Circular
Note:
Available in Quick Start Kit: #17-517
Type of Adjustment Screws:
Micrometer

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.0
Coarse Rotation (°):
360
Fine Tilt Angle (°):
±6
Fine Tip Angle (°):
±6
Max. Thickness of Compatible Optics (mm):
6.0

Threading & Mounting

Size of Compatible Optics (mm):
25.0 - 25.4
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Products

Learn More

Ideal for positioning applications where the position of the center of the optic must remain stationary as it is tilted (i.e., laser mirror turning). Mount features: precision micrometer movement, coarse angular translation (360°), fine angular translation (0.25mm pitch) and color coded knobs for pitch and yaw. Sturdy, rugged, black anodized aluminum construction. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
Clear Aperture (CA) A B C D E (Max. Thickness of Compatible Optics) F Stock No.
9.5 73 30 49 71 6 29 #84-640
22 73 30 49 71 6 29 #54-999
46 94 40 59 91 11 30 #55-000