eo_logo
 
Product added to cart

25/25.4mm, Mounting Cell

25.4mm, Mounting Cell, #56-760

×
Stock #56-760 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$35.70
Qty 1-9
C$35.70
Qty 10+
C$32.20
Volume Pricing
Request Quote
Get Product Downloads
Cell Diameter (mm):
30.0

Product Details

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
3.2

Threading & Mounting

Size of Compatible Optics (mm):
25.0 - 25.4
Cell Thickness (mm):
5.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Allows Stacking of 3 or 5 Filters
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Fixed/Multiple Filter Mounts are ideal for use with neutral density filters in stacking applications. Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Fixed/Multiple Filter Mounts can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image. These mounts are constructed of black anodized aluminum and are optimal for mounting 3 or 5 circular optics.

Posts and Post Holders are required for mounting to a breadboard.

Title CompareStock Number  Price Buy
30mm Dia., Multiple Filter Holder, Quick Start Optical Mounts #17-532 C$201.60   Request Quote
  • Contact Us
    ×

Technical Information

Filter Holder Dimensions (see diagram below)
Stock No. A B C D No. of Slots No. of Cell Slots
#55-006 30mm 50mm 34mm 5mm 4 3
#55-007 50mm 70mm 44mm 5mm 5 5

Mounting Cell Dimensions (see diagram below)
Stock No. F G H
#56-759 12.7mm 10.2mm 30mm
#55-008 25mm 22.5mm 30mm
#56-760 25.4mm 22.9mm 30mm
#55-009 50mm 47mm 52mm
Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Do you have mounts for square or rectangular optics?

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

View Now

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

View Now

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

View Now

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

View Now

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

Optical Filter Orientation

Unsure which side of your filter should face the light source? Learn how to determine the filter orientation of your TECHSPEC filter at Edmund Optics.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

View Now

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

View Now

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

Now that I have chosen my lens, how do I mount it?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Normal Load Capacity

Roll

Yaw

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

C-Mount

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Do you have a simple prototyping assembly for an imaging system?

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now