eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0/25.4mm Optic Dia., Side Flange Direct Mount

25.4mm Side Flange Direct Mount, #36-414

×
Stock #36-414 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$93.10
Qty 1+
C$93.10
Volume Pricing
Request Quote
Get Product Downloads
Barrel Thread:
ID1 (1.035" x 40 TPI)
Centerline Height (mm):
25.4

Product Details

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.0
Construction:
Black Anodized Aluminum

Threading & Mounting

Size of Compatible Optics (mm):
25.0 - 25.4
Thickness of Compatible Optics (mm):
1.0 - 14.0

Additional Info

Note:
Side Flange

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Direct to Breadboard Mounting
  • 25.4mm Centerline Height
  • Compact Form Factor

TECHSPEC® Compact Direct Mounts enable direct mounting to an optical table or breadboard. These mounts maintain a 25.4mm centerline height, which enables seamless integration from laboratory to OEM use. Available for 25.4mm and 12.7mm diameter optics or 25mm cube beamsplitters, these components provide a convenient all-in-one method for optic mounting. Our TECHSPEC Compact Direct Mounts eliminate the needless tolerance stack of conventional post and post holders, with <4 arcmin perpendicularity from lens shelf to base. Direct mounts are ideal for use with TECHSPEC Kinematic Mounts and the 25.4mm centerline height and aluminum construction offers mounting for integration into the most demanding applications.

Side Flange Type (#36-414 & #36-418)
Side Flange Type (#36-414 & #36-418)
Cube Beamsplitter Type (#36-415)
Cube Beamsplitter Type (#36-415)
L-Slot Type (#36-411 & #36-417) Optic Rotation
L-Slot Type (#36-411 & #36-417) Optic Rotation
L-Slot Type (#36-410 & #36-416)
L-Slot Type (#36-410 & #36-416)