eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Silver and NIR II Coated, Mounted Corner Cube Retroreflector

Mounted N-BK7 Corner Cube Retroreflectors

Mounted N-BK7 Corner Cube Retroreflectors
×
Stock #12-672 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$553.00
Qty 1-5
C$553.00
Qty 6+
C$442.40
Volume Pricing
Request Quote
Get Product Downloads
Beam Deviation (arcsec):
±3
Coating:
NIR II & Silver with protective overcoat
Diameter Tolerance (mm):
+0.0/-0.1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-BK7
Inner Diameter (mm):
25.40
Outer Diameter (mm):
38.10
Surface Quality:
60-40
Mounting Threads:
(2) ¼-20 Tapped Holes
Type:
Retroreflector
Housing Tolerance (mm):
Outer Diameter: +0/-0.5, Height: ±0.25
Image Orientation:
Left-Handed
Coating Specification:
Reflective Surfaces: Rabs > 97% FROM 400 - 2500nm @ 0° AOI
Ravg > 98% FROM 400 - 2500nm @ 0° AOI
Entrance: Rabs ≤1.5% @ 750 - 800nm, Rabs ≤1.0% @ 800 - 1550nm,Ravg ≤0.7% @ 750 - 1550nm
Ray Deviation (°):
180
Wavelength Range (nm):
750 - 1550
Power (fringes) @ 632.8nm:
0.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Incident Light is Reflected Back to the Source
  • Useful for Surveying and Alignment
  • ¼-20 Tapped Holes for Easy Mounting
  • Also Available Unmounted

TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are mounted in an aluminum body and held in place with RTV potting cement. Due to their complex shape, corner cube retroreflectors can often be challenging to mount. These retroflectors provide a convenient and durable solution. TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are easily integrated via two ¼-20 tapped holes. In addition, each retroreflector has silvered reflecting surfaces to decrease polarization effects and increase field of view. For dimension details, see the “Technical Information” tab. 

Corner cube retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the prism’s orientation, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming.  

Laser Optics

Technical Information

Dimensions in mm
Stock No. Inner Diameter ID Outer Diameter OD H X
#49-079 7.16 25.40 7.92 14.27
#45-203 12.7 31.75 11.73 18.08
#12-216 12.7 31.75 11.73 18.08
#12-671 12.7 31.75 11.73 18.08
#45-188 25.4 38.10 20.62 26.98
#12-217 25.4 38.10 20.62 26.98
#12-672 25.4 38.10 20.62 26.98
#45-190 38.1 50.80 31.06 37.41
#45-192 50.8 63.50 39.95 46.30
#49-080 63.5 76.20 49.83 56.18
#49-081 76.2 88.90 58.72 65.07
Retroreflectors