eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Sq., 2X, Protected Aluminum Off-Axis Ellipsoidal Mirror

Protected Aluminum Off-Axis Ellipsoidal Mirror

×
Stock #12-495 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$414.40
Qty 1-5
C$414.40
Qty 6+
C$373.80
Volume Pricing
Request Quote
Get Product Downloads
Image Distance (mm):
50.80
Object Distance (mm):
25.40

Product Details

Type:
Off-Axis Ellipsoidal Mirror

Physical & Mechanical Properties

Surface Roughness (Å):
<100 RMS
Dimensions (mm):
25.40 x 25.40
Y Offset (mm):
38.10

Optical Properties

Magnification:
2X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Surface Quality:
60-40
Coating:
Protected Aluminum (400-2000nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Coating Type:
Metal
Off-Set Angle (°):
72.89
Wavelength Range (nm):
400 - 2000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • <100Å Surface Roughness for Low Scatter
  • Diamond Turned Alignment Surfaces
  • Ideal for Finite Conjugate Reflection

TECHSPEC® Off-Axis Ellipsoidal Mirrors are finite conjugate focusing mirrors used to image at a set angle. These mirrors feature fixed conjugate image and object path lengths, providing up to 2.5X magnification from the object plane to the imaging plane. Off-Axis Ellipsoidal Mirrors are commonly found in Fourier-transform infrared spectroscopy (FTIR) systems where broadband light sources require the use of metallic reflectors with an off-axis design to meet space constraints. TECHSPEC Off-Axis Ellipsoidal Mirrors feature a diamond turned cylindrical surface on their base, with a radius equivalent to the distance to the major axis of the ellipse, for aligning the mirror to the major axis as well as a diamond turned flat reference surface that is perpendicular to the major axis. Please contact us if your application requires an Off-Axis Ellipsoidal Mirror with custom specifications.