eo_logo
 
Product added to cart

25.4mm Square x 100 FL, 261.4nm AR Coated, Laser Grade PCX Cylinder Lens

×
Stock #19-744 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$100.77 C$201.53
Qty 1+
C$100.77 C$201.53
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
100.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
f/#:
4
Numerical Aperture NA:
0.08
Coating:
Laser V-Coat (261.4nm)
Type:
Cylinder Lens, Plano-Convex
Back Focal Length BFL (mm):
97.39
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
3.80
Center Thickness Tolerance (mm):
±0.1
Clear Aperture CA (mm):
22.86 x 22.86
Coating Specification:
Rabs <0.25% @ 261.4nm
Design Wavelength DWL (nm):
261.4
Dimensional Tolerance (mm):
+0.0/-0.025
Dimensions (mm):
25.4 x 25.4
Edge Thickness ET (mm):
2.01
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
45.85
Surface Quality:
20-10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
3 J/cm2 @ 266nm, 20ns, 20Hz
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Plano Axis Wedge (arcmin):
<3
Power Axis Wedge (arcmin):
<5
Axial Twist (arcmin):
<3

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Lenses, Mirrors, and Windows Designed for 261.4nm
  • High Damage Thresholds to Withstand High Energy UV Photons
  • Ideal for Use with the UVC Photonics Model 261 Laser

Optics for 261.4nm Lasers are manufactured with tight surface tolerances and high laser damage thresholds to meet the demanding needs of UV laser systems. With lenses, mirrors, and windows designed for 261.4nm available, these optics provide a solution for beam focusing, beam steering, and protecting sensitive components. Optics designed for 266nm that work well at 261nm, including filters, beam expanders, and beam shaping optics, are also available along with UV detection and measurement products. Optics for 261.4nm Lasers are ideal for use with UV lasers, such as the UVC Photonics Model 261 Laser, in applications including UV disinfection systems, biomedical fluorescence, and UV Raman spectroscopy. Please contact us if your application requires a 261.4nm optical component with a custom size, geometry, or coating.