eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm x -25mm FL, NIR II Imaging Grade PCV Cylinder Lens

TECHSPEC® Beam Shaping PCV Cylinder Lenses

×
Stock #34-641 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$166.60
Qty 1-5
C$166.60
Qty 6+
C$151.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Cylinder Lens, Plano-Concave

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.0/-0.025
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.1
Clear Aperture CA (mm):
22.86
Edge Thickness ET (mm):
12.65

Optical Properties

Effective Focal Length EFL (mm):
-25.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1
Numerical Aperture NA:
0.17
Coating:
NIR II (750-1550nm)
Wavelength Range (nm):
750 - 1550
Back Focal Length BFL (mm):
-26.98
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Radius R1 (mm):
12.92
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Plano Axis Wedge (arcmin):
<5
Power Axis Wedge (arcmin):
<5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

TECHSPEC® Imaging Grade PCV Cylinder Lenses are typically used to diverge collimated light in a single axis. These lenses are designed for system integration due to the tightly controlled specifications and generous volume discounts. TECHSPEC Imaging Grade PCV Cylinder Lenses feature tightly controlled wedge and tilt specifications and are ideal for circularizing elliptical beams in combination with our TECHSPEC Imaging Grade PCX Cylinder Lenses.