eo_logo
 
Product added to cart

255mm, 1030-1080nm JENar™ F-Theta Scanning Lens

See More by Jenoptik
×
Stock #16-772 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,785.00
Qty 1+
C$1,785.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
017700-017-26
Type:
JENar F-Theta
Protective Window:
#17-684: One Included
Manufacturer:
Jenoptik

Physical & Mechanical Properties

Maximum Diameter (mm):
119.8 +0/-0.2
Weight (g):
1400
Flange Distance (mm):
336
Input Beam Diameter, 1/e2 (mm):
20
Maximum Length (mm):
65.3

Optical Properties

Focal Length FL (mm):
255.00
Scan Angle (°):
53.2
Scan Field (mm):
169 x 169
Telecentricity (°):
F-Theta Only: 14.3
With Scanner: 15
Working Distance (mm):
291
Wavelength Range (nm):
1030 - 1080
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5.0 J/cm2 * (τ/[ns]) 0.30
5.0 MW/cm2
Scan Field Diameter (mm):
239
Focus Size Diameter, 1/e2 (μm):
24
GDD Specification (fs2):
3670
Damage Threshold, Pulsed:
5.0 J/cm2 * (τ/[ns]) 0.30
Damage Threshold, CW:
5.0 MW/cm2

Threading & Mounting

Mounting Threads:
M85 x 1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Jenoptik JENar™ F-Theta Scanning Lenses are designed to provide flat field at the image plane of scanning systems and are used in conjunction with galvanometers, beam expanders, and laser sources. These F-Theta lenses feature a wide range of focal lengths and large scan fields. Optimized for common Nd:YAG, Yb:doped, and fiber laser sources, these lenses are available in wavelength ranges of 355nm, 515-540nm, and 1030-1080nm. With their patented stackable mounting technology, these lenses compensate for thermal stresses and improve the stability of the optical components, ensuring high-precision adjustment and position control in OEM systems. Jenoptik JENar™ F-Theta Scanning Lenses are ideal for high-precision laser material processing and laser scanning applications.

Contact us if your application requires Jenoptik JENar™ F-Theta Scanning Lenses or Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses not shown on our website.

Accessories

Title CompareStock Number  Price Buy
Protective Window for #16-772 #17-684 C$252.00   Request Quote
  • In Stock
    ×
Protective Window for #16-773 and #16-774 #17-685 C$245.00   Request Quote
  • In Stock
    ×
Protective Window for #17-024 and #17-025 #17-697 C$308.00   Request Quote
  • Contact Us
    ×
Protective Window for #17-023 #17-699 C$294.00   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together