eo_logo
 
Product added to cart

25.8mm Outer Diameter, Precision Pinhole Mount

25.8mm Outer Diameter, Precision Pinhole Mount, #53-287

25.8mm Outer Diameter, Precision Pinhole Mount, #53-287

×
Stock #53-287 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$70.00
Qty 1+
C$70.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter of Compatible Optics (mm):
9.5
Outer Diameter (mm):
25.8
Construction:
Black Anodized Aluminum
Note:
Requires one pinhole aperture
Barrel Thread:
RMS (0.8" - 36 TPI)

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

With a 1.02" diameter, the Precision Pinhole Mount features a retainer ring for the secure placement of ⅜" (9.5mm) diameter unmounted precision pinholes. The back face has a male external RMS thread (20.32mm x 36TPI). When used with #03-627 threaded objective ring mount, the Precision Pinhole Mount can easily mount to C-mount components. A two piece ring mount with a ¼-20 mounting hole is available to adapt the Precision Pinhole Mount to standard optical breadboards and posts.