eo_logo
 
Product added to cart

25μm Aperture Diameter, 12.7mm Mounted, Acktar Blackened Pinhole

See More by Acktar

Acktar Blackened Pinholes (mounted)

Acktar Blackened Pinholes (mounted) Acktar Blackened Pinholes	(unmounted) Acktar Blackened Pinhole compared to an uncoated steel pinhole
×
Stock #16-821 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$201.60
Qty 1-9
C$201.60
Qty 10+
C$181.44
Volume Pricing
Request Quote
Get Product Downloads
Type:
Mounted
Outer Diameter (mm):
12.7 ±0.2
Construction:
Stainless Steel
Fixed Aperture Diameter (μm):
25 ±2.5
Diameter of Mount (mm):
12.7 ±0.2
Coating:
Magic Black™
Mount Thickness (mm):
2.0 ±0.1
Absorbance (%):
99
Model Number:
PA-1-2-25-05
Thickness (μm):
20 nominal

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Low Reflectance from the EUV to SWIR
  • 99% Absorbance Blackening Coating
  • Aperture Sizes from 20 to 1000μm
  • Available Unmounted and Mounted

Acktar Blackened Pinholes feature Acktar Magic Black™ blackening coating that provides wide-band low reflectance from the extreme ultraviolet (EUV) to the short-wave infrared (SWIR). This coating provides near zero outgassing and can be used in temperatures up to 380°C. Acktar Blackened Pinholes are coated on both sides, including the pinhole edge, and are available either unmounted or mounted in a 25mm mount for easy integration into optical systems. These stainless steel substrate pinholes are ideal for spatial filtering applications requiring low back reflection and scattering from light sources.

Note: Please contact us for custom aperture options.