eo_logo
 
Product added to cart

25μm x 3mm, Unmounted, Acktar Blackened Air Slit

See More by Acktar

Acktar Blackened Air Slits (unmounted)

Acktar Blackened Air Slits (unmounted)
×
Stock #12-176 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$245.00
Qty 1-9
C$245.00
Qty 10+
C$221.06
Volume Pricing
Request Quote
Get Product Downloads
Type:
Unmounted
Outer Diameter (mm):
9.53 ±0.1
Construction:
Stainless Steel
Slit Length (mm):
3.0
Slit Width (μm):
25 ±2.5
Thickness (mm):
0.01 nominal
Coating:
Magic Black™
Absorbance (%):
99
Model Number:
PA-2-2-25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Wide-Band Low Reflectance Coating
  • 99% Absorbance from the EUV to SWIR
  • Slit Sizes Down to 25μm x 3mm
  • Unmounted and Mounted Versions Available

Acktar Blackened Air Slits are ideal for light aperture applications where back reflections from light sources are a concern. These air slits feature stainless steel substrates coated with Acktar’s Magic Black™ coating, which is a super black, low reflectance coating used in wavelengths from the extreme ultraviolet (EUV) to the short-wave infrared (SWIR). This wide-band coating is stable in temperatures up to 380°C and has no particulation from use. Acktar Blackened Air Slits are coated on both sides, including the slit edge, and are available unmounted or mounted for increased mechanical stability.

Note: Please contact us for custom slit sizes.