eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens

25mm Focal Length

25mm Focal Length
×
Stock #63-780 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,368.50
Volume Pricing
Qty 1+ C$1,368.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
HR Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
40.99
Maximum Diameter (mm):
37.5
Outer Diameter (mm):
37.5
Weight (g):
96
Maximum Rear Protrusion (mm):
1.24

Optical Properties

Horizontal Field of View @ Max Sensor Format:
77mm - 19.9°
Field of View at Max Sensor Format:
Horizontal: 77mm - 19.9°
Vertical: 57.7mm - 15°
Diagonal: 96.3mm - 24.7°
Horizontal Field of View, 2/3" Sensor:
77mm - 19.9°
Horizontal Field of View, 1/1.8" Sensor:
62.9mm - 16.3°
Horizontal Field of View, 1/2" Sensor:
55.9mm - 14.5°
Horizontal Field of View, 1/2.5" Sensor:
49.8mm - 13.0°
Horizontal Field of View, 1/3" Sensor:
41.9mm - 10.9°
Horizontal Field of View, 1/4" Sensor:
31.4mm - 8.2°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0301
Number of Elements (Groups):
9 (6)
Focal Length FL (mm):
25.00
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/1.8 - f/22
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
18.3
Object Space Principal Plane (mm):
30.89
Image Space Principal Plane (mm):
-12.69
Maximum Distortion (%):
0.64
Exit Pupil Position (mm):
-38.04
Optimized Working Distance (mm):
200 - 600
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
1.85

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • 2/3", C-Mount Lens
  • Up to 10 MegaPixels, 1.85µm Pixel Size Sensors
  • High Resolution (HR), FA Lens for Machine Vision
  • 8.5mm to 35mm Focal Length

TECHSPEC® HR Series Fixed Focal Length Lenses have multiple options available for each focal length to accommodate a variety of optimized working distance ranges. These lenses are ideal for machine vision (MV) and factory automation (FA) applications. TECHSPEC HR Series Fixed Focal Length Lenses are perfect for use on high-end 5 MegaPixel and 9 MegaPixel sensors that require resolution and high contrast. All lenses are C-Mount and feature locking focus, iris rings, and a front filter thread to allow the use of standard optical filters for increased versatility. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series Lenses, providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Technical Information

#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Distortion Plot
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Distortion Plot
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Relative Illumination Plot
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Relative Illumination Plot
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 600mm Working Distance, f2.8
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 600mm Working Distance, f2.8
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 600mm Working Distance, f2.8
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 600mm Working Distance, f2.8
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 600mm Working Distance, f4
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 600mm Working Distance, f4
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 600mm Working Distance, f4
#63-780, 25mm, 200-600mm Primary WD, HR Series Fixed Focal Length Lens, Depth of Field Plot, 600mm Working Distance, f4
 Dimensions

Focal Length (mm)

A (mm) B (mm) C (mm)
8.5 42.5 44.5 33.5
12 36 41.07 35
12 36 41.37 35
12 36 41.19 35
16 37 44 36
16 37 44 36
25 37.5 34.4 36
25 37.5 33.7 36
25 37.5 33.7 36
35 37.5 45 36
35 37.5 45 36

Compatible Cameras